SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 400W SOLID-SGDH-04AE 2.5MB 99KBRev Date:12/22/2004 |
2.5MB
99KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 500W SOLID-SGDH-05AE 116KB 2.8MBRev Date:12/22/2004 |
116KB
2.8MB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 500W SOLID-SGDH-05DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 750W SOLID-SGDH-08AE 2.8MB 117KBRev Date:12/22/2004 |
2.8MB
117KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 750W SOLID-SGDH-08AE-S 2.8MB 117KBRev Date:12/22/2004 |
2.8MB
117KB |
12/22/2004 | |