SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Mechanical-3D
Showing 11 to 20 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1kW SOLID-SGDH-10AE 118KB 2.8MBRev Date:12/22/2004 |
118KB
2.8MB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1kW SOLID-SGDH-10DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1.5kW SOLID-SGDH-15AE 4.1MB 109KBRev Date:08/27/2007 |
4.1MB
109KB |
08/27/2007 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 1.5kW SOLID-SGDH-15AE-S 3.4MB 121KBRev Date:12/22/2004 |
3.4MB
121KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1.5kW SOLID-SGDH-15DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 11kW SOLID-SGDH-1AAE 160KB 4.4MBRev Date:01/06/2005 |
160KB
4.4MB |
01/06/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 11kW SOLID-SGDH-1ADE 4.4MB 179KBRev Date:01/07/2005 |
4.4MB
179KB |
01/07/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 15kW SOLID-SGDH-1EAE 165KB 4.4MBRev Date:01/06/2005 |
165KB
4.4MB |
01/06/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 15kW SOLID-SGDH-1EDE 179KB 4.4MBRev Date:01/07/2005 |
179KB
4.4MB |
01/07/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 2.0kW SOLID-SGDH-20AE 119KB 3.4MBRev Date:12/22/2004 |
119KB
3.4MB |
12/22/2004 | |
Showing 11 to 20 of 35 entries.