SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Mechanical-3D
Showing 31 to 35 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 30W SOLID-SGDH-A3BE 2.2MB 90KBRev Date:12/27/2004 |
2.2MB
90KB |
12/27/2004 | |
SOLID Drawing: SGDH SGDH Sigma II Amplifier, Single-Phase, 200V, 50W SOLID-SGDH-A5AE 88KB 2.2MBRev Date:12/27/2004 |
88KB
2.2MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 50W SOLID-SGDH-A5BE 2.2MB 90KBRev Date:12/27/2004 |
2.2MB
90KB |
12/27/2004 | |
SGDH SOLID DWF Files SOLID-SGDH-DWF 4.0MBRev Date:01/10/2005
|
4.0MB
|
01/10/2005 | |
SGDH SOLID STP Files SOLID-SGDH-STP 17.9MBRev Date:01/10/2005 |
17.9MB
|
01/10/2005 | |
Showing 31 to 35 of 35 entries.