SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-330,-A01A and A05A 900-018-428 455KB 3.2MBRev Date:12/05/2007 |
455KB
3.2MB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx=R70,R90,1R6) 900-018-909 237KB 519KB 1.5MBRev Date:07/22/2009 |
237KB
519KB 1.5MB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDV2R8A01A000000001 900-018-910 602KB 1.7MB 255KBRev Date:07/22/2009 |
602KB
1.7MB 255KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx=3R8,5R5,7R6) 900-018-911 1.9MB 277KB 654KBRev Date:07/22/2009
|
1.9MB
277KB 654KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009 |
305KB
803KB 153KB |
07/10/2009 | |