SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Showing 21 to 25 of 52 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx = 180, 200) and SGDV120A11A008000001 900-027-748 387KB 2.5MB 1.0MBRev Date:07/10/2009 |
387KB
2.5MB 1.0MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx = 330) 900-027-749 3.6MB 1.4MB 455KBRev Date:07/10/2009 |
3.6MB
1.4MB 455KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-210, 260 -D11A and D15A 900-031-873 252KB 1.3MBRev Date:11/14/2008 |
252KB
1.3MB |
11/14/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-280, 370 -D11A and D15A 900-031-874 1.3MB 263KBRev Date:09/02/2008 |
1.3MB
263KB |
09/02/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx = 470, 550) 900-048-295 299KB 1.0MB 1.9MBRev Date:07/10/2009 |
299KB
1.0MB 1.9MB |
07/10/2009 | |
Showing 21 to 25 of 52 entries.