SGM7F Direct Drive
Breadcrumb
Navigation Menu
SGM7F Direct Drive
SGM7F Direct Drive
SGM7F-Direct-Drive - YAIMOB

2-35Nm torque, compact size for easy application
Directly connect a load to SGM7F and get backlash-free torsional stiffness in a compact package that makes application easier. An iron core design is coupled with a high resolution 24-bit encoder to achieve highly accurate indexing. A smaller size and low heat generation make SGM7F easier to implement in existing machine designs.
TemplateWeb
Features
SGM7F Direct Drive - Overview
Improves automation performance
- Ideal for applications that require downsizing and a shorter takt time
- High-speed, high-frequency positioning with minimal backlash and no gears
- Low heat generation
- 24-bit encoder for superior positional accuracy
- High machine precision for runout at end of shaft and runout of shaft surface (0.01 mm)
- Maximum speeds to 600 rpm
Easy Implementation
- Pre-tapped mounting holes attach directly to the load
- Totally enclosed, self-cooled
- Multiple sizes available to suit existing mounting needs, performance requirements
- Amplifier automatically recognizes the motor and optimizes parameters
Applications
- Dial tables
- Transfer lines
- Die actuators
- Electronic parts assembly
- Print registration
Node: dxpprd02:8080




























