SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
6-600Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600Nm) of peak torque.
TemplateWeb
Manuals - All
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148 95KBRev Date:11/20/2008
|
95KB
|
11/20/2008 | |
Sigma II Servo System SGDM User's Manual SIEPS80000015 15.0MBRev Date:07/09/2010
|
15.0MB
|
07/09/2010 | |
Sigma-5 User Manual: Setup for Rotary Motors SIEPS80000043 4.7MBRev Date:01/24/2020
|
4.7MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - Analog Voltage and Pulse Train Reference SIEPS80000045 6.3MBRev Date:03/19/2020
|
6.3MB
|
03/19/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - MECHATROLINK-II Communications Reference SIEPS80000046 5.5MBRev Date:01/24/2020
|
5.5MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - Option Command Reference SIEPS80000060 5.3MBRev Date:01/24/2020
|
5.3MB
|
01/24/2020 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 Direct Drive Servomotor Product Manual SIEPS80000138 3.5MBRev Date:12/20/2020
|
3.5MB
|
12/20/2020 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000 180KBRev Date:10/18/2019
|
180KB
|
10/18/2019 | |
SAFETY PRECAUTIONS: Guide to Handling Direct Drive Servomotors (UMN-0291) TOMPC23020009 2.2MBRev Date:02/22/2017
|
2.2MB
|
02/22/2017 | |
Showing 1 to 10 of 10 entries.