SGLF2 Series
Breadcrumb
Navigation Menu
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Motor Constant Files
Showing 11 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLFW2-45A200A PD.SGLFW2-45A200A.01 15KBRev Date:01/31/2019 |
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-45A380A PD.SGLFW2-45A380A.01 15KBRev Date:01/31/2019 |
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-45D200AS PD.SGLFW2-45D200AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-45D380AS PD.SGLFW2-45D380AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-90A200A PD.SGLFW2-90A200A.01 15KBRev Date:01/31/2019
|
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-90A380A PD.SGLFW2-90A380A.01 15KBRev Date:01/31/2019
|
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-90A560A PD.SGLFW2-90A560A.01 15KBRev Date:01/31/2019
|
15KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW2-90D200AS PD.SGLFW2-90D200AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-90D380AS PD.SGLFW2-90D380AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Motor Constant File (MCF) for: SGLFW2-90D560AS PD.SGLFW2-90D560AS.01 12KBRev Date:01/22/2020
|
12KB
|
01/22/2020 | |
Showing 11 to 20 of 20 entries.