SGLG Series
Breadcrumb
Navigation Menu
Products
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Motor Constant Files
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLGW-30A050B PD.SGLGW-30A050B.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A050C PD.SGLGW-30A050C.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A080B PD.SGLGW-30A080B.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A080C PD.SGLGW-30A080C.01 44KBRev Date:01/31/2019
|
44KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A140B PD.SGLGW-40A140B.01 43KB 43KBRev Date:01/31/2019
|
43KB
43KB |
01/31/2019 | |
Node: dxpprd02:8080