SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
3D Drawings
Showing 41 to 43 of 43 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A370CP Coreless Linear Motor SOLID-SGLGW-90A370CP 151KBRev Date:09/19/2017 |
151KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A535C Coreless Linear Motor SOLID-SGLGW-90A535C 192KBRev Date:09/19/2017 |
192KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A535CP Coreless Linear Motor SOLID-SGLGW-90A535CP 198KBRev Date:09/19/2017 |
198KB
|
09/19/2017 | |
Showing 41 to 43 of 43 entries.