SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
3D Drawings
Showing 31 to 43 of 43 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-7 Linear Motor Magnetic Way SGLGM-90252A Coreless Linear Motor SOLID-SGLGM-90252A 133KBRev Date:09/19/2017 |
133KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Magnetic Way SGLGM-90504A Coreless Linear Motor SOLID-SGLGM-90504A 199KBRev Date:09/19/2017 |
199KB
|
09/19/2017 | |
Solid Model: SGLGW-40A140AP Linear Motor Moving Coil SOLID-SGLGW-40A140AP 339KBRev Date:12/01/2003 |
339KB
|
12/01/2003 | |
Solid Model: SGLGW-40A253AP Linear Motor Moving Coil SOLID-SGLGW-40A253AP 437KBRev Date:12/01/2003 |
437KB
|
12/01/2003 | |
Solid Model: SGLGW-40A365AP Linear Motor Moving Coil SOLID-SGLGW-40A365AP 576KBRev Date:12/01/2003 |
576KB
|
12/01/2003 | |
Solid Model: SGLGW-60A140AP Linear Motor Moving Coil SOLID-SGLGW-60A140AP 338KBRev Date:12/01/2003 |
338KB
|
12/01/2003 | |
Solid Model: SGLGW-60A253AP Linear Motor Moving Coil SOLID-SGLGW-60A253AP 438KBRev Date:12/01/2003 |
438KB
|
12/01/2003 | |
Solid Model: SGLGW-60A365AP Linear Motor Moving Coil SOLID-SGLGW-60A365AP 577KBRev Date:12/01/2003 |
577KB
|
12/01/2003 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A200C Coreless Linear Motor SOLID-SGLGW-90A200C 99KBRev Date:09/19/2017 |
99KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A370CC Coreless Linear Motor SOLID-SGLGW-90A370CC 245KBRev Date:09/19/2017 |
245KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A370CP Coreless Linear Motor SOLID-SGLGW-90A370CP 151KBRev Date:09/19/2017 |
151KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A535C Coreless Linear Motor SOLID-SGLGW-90A535C 192KBRev Date:09/19/2017 |
192KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A535CP Coreless Linear Motor SOLID-SGLGW-90A535CP 198KBRev Date:09/19/2017 |
198KB
|
09/19/2017 | |
Showing 31 to 43 of 43 entries.