SGT Sigma Trac
Breadcrumb
Navigation Menu
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB
Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
eLearning Curriculum
Showing 11 to 18 of 18 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel 13.3MBRev Date:04/02/2014 Watch Video
|
13.3MB
|
04/02/2014 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos 12.5MBRev Date:04/02/2014 Watch Video
|
12.5MB
|
04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing 14.3MBRev Date:04/02/2014 Watch Video
|
14.3MB
|
04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators 11.6MBRev Date:04/02/2014 Watch Video
|
11.6MB
|
04/02/2014 | |
eLearning Video: Introduction to SigmaSelect Sizing Tool eLV.SigmaSelect.01.Intro_Webinar 28.8MBRev Date:09/16/2014
|
28.8MB
|
09/16/2014 | |
eLearning Video: Linear Servo Actuators eLV.SigmaTracII.01.LinearServoAct 97.2MBRev Date:06/15/2021 Watch Video
|
97.2MB
|
06/15/2021 | |
eLearning Video: Yaskawa Linear Motors eLV.SigmaTracII.02.LinearMotors 27.1MBRev Date:07/01/2021 Watch Video
|
27.1MB
|
07/01/2021 | |
eLearning Video: SigmaWin+ USB Driver Installation eLV.SigmaWinPlus.01.USBdriver 20.0MBRev Date:06/19/2014 Watch Video
|
20.0MB
|
06/19/2014 | |
Showing 11 to 18 of 18 entries.