SGT Sigma Trac
Breadcrumb
Navigation Menu
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB

Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
|
How do I run a Yaskawa linear motor without hall sensors? Posted Date: 03/12/2024
|
03/12/2024 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
























