Food Grade
Breadcrumb
Navigation Menu
Products
Food Grade
Food Grade
Food Grade - YAIALL

600W to 4.5kW, 200V or 400V
These FDA-approved white epoxy-painted high-performance motors are designed specifically for the food and baking industries. They are capable of withstanding repeated high-pressure wash down and they have a smooth housing to minimize entrapment areas.
TemplateWeb
Mechanical Drawings
Food Grade - Drawings
200V
Model | Outline Drawing (PDF) | Solid Model (.zip) |
---|---|---|
M431-NN00-0KEN | 2D | 3D/step (AP203) |
M431-NN0B-0KEN | 2D | 3D/step (AP203) |
M433-MN00-0KEN | 2D | 3D/step (AP203) |
M433-MN0B-0KEN | 2D | 3D/step (AP203) |
M443-KN00-0KEN | 2D | 3D/step (AP203) |
M443-KN0B-0KEN | 2D | 3D/step (AP203) |
M465-GN00-0KEN | 2D | 3D/step (AP203) |
M465-GN0C-0KEN | 2D | 3D/step (AP203) |
400V
Model | Outline Drawing (PDF) | Solid Model (.zip) |
---|---|---|
M431-NN00-2KEN | 2D | 3D/step (AP203) |
M431-NN0B-2KEN | 2D | 3D/step (AP203) |
M433-MN00-2KEN | 2D | 3D/step (AP203) |
M433-MN0B-2KEN | 2D | 3D/step (AP203) |
M443-KN00-2KEN | 2D | 3D/step (AP203) |
M443-KN0B-2KEN | 2D | 3D/step (AP203) |
M465-GN00-2KEN | 2D | 3D/step (AP203) |
M465-GN0C-2KEN | 2D | 3D/step (AP203) |
Node: dxpprd02:8080