Food Grade
Breadcrumb
Navigation Menu
Products
Food Grade
Food Grade
Food Grade - YAIALL

600W to 4.5kW, 200V or 400V
These FDA-approved white epoxy-painted high-performance motors are designed specifically for the food and baking industries. They are capable of withstanding repeated high-pressure wash down and they have a smooth housing to minimize entrapment areas.
TemplateWeb
Models & Ratings
Food Grade - Overview
Each of these motors pairs with a unique SERVOPACK. The motors will only function properly when paired with the corresponding SERVOPACK. View Details
200V1
Model* |
M431-NN00-0KEN
M431-NN0B-0KEN |
M433-MN00-0KEN
M433-MN0B-0KEN |
M443-KN00-0KEN
M443-KN0B-0KEN |
M465-GN00-0KEN
M465-GN0C-0KEN |
---|---|---|---|---|
Continuous Torque (Nm) | 1.38 | 3.72 | 5.50 | 24.85 |
Peak Torque (Nm) | 4.00 | 10.75 | 15.50 | 70.00 |
Continuous Current (Arms) | 3.1 | 8.3 | 10.7 | 28.9 |
Peak Current (Arms) | 9.0 | 23.8 | 30.1 | 81.0 |
Rated Power (kW) | 0.6 | 1.2 | 1.7 | 4.5 |
Rotor Moment of Intertia (x10-4 kg-m2) |
0.7 | 1.7 | 5.1 | 44.0 |
Rotor Moment of Inertia (with brake) (x10-4 kg-m2) |
0.87 | 1.8 | 5.3 | 54.0 |
Motor Shipping Weight (kg) | 3.9 | 5.5 | 8.9 | 23.6 |
Motor Shipping Weight (with brake) (kg) |
6.7 | 6.7 | 10.1 | 25.9 |
Friction Torque (Nm) | 0.06 | 0.06 | 0.15 | 0.56 |
Rated Speed (rpm) | 5500 | 5000 | 5000 | 2500 |
Max Speed (rpm) | 6000 | 6000 | 5775 | 3750 |
Number of Poles | 6 | 6 | 6 | 6 |
Sine Wave KT Torque Constant2 (Nm/A) |
0.45 | 0.45 | 0.5 | 0.9 |
KE Voltage Constant3 (V/krpm) |
35.0 | 35.0 | 35.8 | 55.2 |
Winding Resistance Phase to Phase at 25±5°C (Ohms ± 15%) |
5.5 | 1.1 | 0.63 | 0.245 |
Winding Inductance Phase to Phase (mH) |
7.6 | 2.5 | 2.0 | 3.2 |
Dielectric Rating | Power Leads (R,S,T) to Ground: 1500 VACrms 50/60 Hz for 1 minute |
*9th digit = Holding Brake (0 = Without brake, B or C = With 24V brake)
- Specifications are at 25°C unless otherwise noted
- Peak value of per phase sine wave Amperes
- Peak value of sinusoidal phase to phase Volts
400V1
Model* |
M431-NN00-2KEN
M431-NN0B-2KEN |
M433-MN00-2KEN
M433-MN0B-2KEN |
M443-KN00-2KEN
M443-KN0B-2KEN |
M465-GN00-2KEN
M465-GN0C-2KEN |
---|---|---|---|---|
Continuous Torque (Nm) | 1.38 | 3.72 | 5.52 | 24.00 |
Peak Torque (Nm) | 4.00 | 10.75 | 15.50 | 70.00 |
Continuous Current (Arms) | 1.6 | 4.3 | 5.4 | 14.0 |
Peak Current (Arms) | 4.5 | 12.4 | 15.1 | 40.8 |
Rated Power (kW) | 0.6 | 1.2 | 1.7 | 4.5 |
Rotor Moment of Intertia (x10-4 kg-m2) |
0.7 | 1.7 | 5.1 | 44.0 |
Rotor Moment of Inertia (with brake) (x10-4 kg-m2) |
0.87 | 1.8 | 5.25 | 54.0 |
Motor Shipping Weight (kg) | 3.9 | 5.5 | 8.9 | 23.6 |
Motor Shipping Weight (with brake) (kg) |
6.7 | 6.7 | 10.1 | 25.9 |
Friction Torque (Nm) | 0.06 | 0.06 | 0.15 | 0.56 |
Rated Speed (rpm) | 5500 | 5000 | 5000 | 2500 |
Max Speed (rpm) | 6000 | 6000 | 5775 | 3750 |
Number of Poles |
6 | 6 | 6 | 6 |
Sine Wave KT Torque Constant2 (Nm/A) |
0.89 | 0.86 | 1.0 | 1.6 |
KE Voltage Constant3 (V/krpm) |
68.0 | 69.0 | 71.6 | 110.4 |
Winding Resistance Phase to Phase at 25±5°C (Ohms ± 15%) |
27.2 | 4.68 | 2.7 | 0.99 |
Winding Inductance Phase to Phase (mH) |
30.4 | 13.6 | 8.0 | 13.0 |
Dielectric Rating | Power Leads (R,S,T) to Ground: 1500 VACrms 50/60 Hz for 1 minute |
*9th digit = Holding Brake (0 = Without brake, B or C = With 24V brake)
- Specifications are at 25°C unless otherwise noted
- Peak value of per phase sine wave Amperes
- Peak value of sinusoidal phase to phase Volts
Node: dxpprd02:8080