Food Grade
Breadcrumb
Navigation Menu
Products
Food Grade
Food Grade
Food Grade - YAIALL
![](https://www.yaskawa.com/documents/20197/1158076/foodgrade-r-200x150.jpg/a4c3437d-4ff4-497d-a3d1-fd0673d5ef89?version=1.0&t=1684792486709)
600W to 4.5kW, 200V or 400V
These FDA-approved white epoxy-painted high-performance motors are designed specifically for the food and baking industries. They are capable of withstanding repeated high-pressure wash down and they have a smooth housing to minimize entrapment areas.
TemplateWeb
Features
Food Grade - Overview
Highlights:
- FDA approved white epoxy coating
- Finless extruded aluminum housing
- IP66 sealing (high pressure wash down)
- UL (cRUus), CE, RoHS
- Stainless steel shaft
- Four frame sizes
- 200V / 400V windings
- 24V holding brake option
- 1.3 to 24Nm of continuous torque
- Hiperface Absolute Encoder
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.