SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 11 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup 83.3MBRev Date:01/13/2022 Watch Video
|
83.3MB
|
01/13/2022 | |
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq 42.0MBRev Date:01/18/2022 Watch Video
|
42.0MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime 67.3MBRev Date:01/18/2022 Watch Video
|
67.3MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError 66.7MBRev Date:01/18/2022 Watch Video
|
66.7MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc 57.1MBRev Date:06/24/2022 Watch Video
|
57.1MB
|
06/24/2022 | |
Showing 11 to 15 of 15 entries.