SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB

50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |
|
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
|
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? Posted Date: 02/01/2017
|
02/01/2017 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.




























