SGM7G
Breadcrumb
Navigation Menu
Products
SGM7G
SGM7G
SGM7G - YAIMOB

300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Overview
SGM7G - Software
This collection of PC software support tools can be used for control and support of your Yaskawa servo product.
- SigmaSelect
Intuitive editor for entering data pertaining to application load, mechanical transmission, and move profile. - SigmaWin+ Ver. 7
SigmaWin+ Ver. 7 makes the setup and tuning of Yaskawa SERVOPACKs quicker, simpler and more trouble free - Motion CAD Toolbox
Provides users with easy access to Yaskawa CAD files and advanced SOLIDWORKS' features such as reference mates and 3D cable routing to expedite and improve the design process.
Node: dxpprd01:8080