SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
2D Drawings
Showing 11 to 20 of 49 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7J-A5A7A_S, SGM7J-01A7A_S, SGM7J-C2A7A_S 900-156-693 5.2MB 178KBRev Date:10/17/2014
|
5.2MB
178KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-08A7A_S 900-163-497 183KB 5.6MBRev Date:10/17/2014 |
183KB
5.6MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-08D7F61 900-180-715 9.1MBRev Date:06/29/2016 |
9.1MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-15D7F61 900-180-716 10.0MBRev Date:06/29/2016 |
10.0MB
|
06/29/2016 | |
CAD Drawing: SGM7J-02D, SGM7J-04D, 200W to 400W models with holding brake 900-180-717 9.3MBRev Date:07/06/2016 |
9.3MB
|
07/06/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-08D7F6C 900-180-718 9.1MBRev Date:06/29/2016 |
9.1MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7J-15D7F6C 900-180-719 10.1MBRev Date:07/06/2016 |
10.1MB
|
07/06/2016 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10F-xx-E 228KBRev Date:12/21/2018 |
228KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10G-xx-E 234KBRev Date:12/21/2018 |
234KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M12F-xx-E 256KBRev Date:12/21/2018 |
256KB
|
12/21/2018 | |
Showing 11 to 20 of 49 entries.