SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
2D Drawings
Showing 21 to 25 of 49 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M12G-xx-E 258KBRev Date:12/21/2018 |
258KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A -A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M13F-xx-E 232KBRev Date:12/21/2018 |
232KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M13G-xx-E 229KBRev Date:12/21/2018 |
229KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M14F-xx-E 253KBRev Date:12/21/2018 |
253KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M14G-xx-E 250KBRev Date:12/21/2018 |
250KB
|
12/21/2018 | |
Showing 21 to 25 of 49 entries.