SigmaLogic7 Compact
Breadcrumb
Navigation Menu
SigmaLogic7 Compact
SigmaLogic7 Compact
SigmaLogic-7-Compact - YAIMOB

A compact, high performance SERVOPACK servo amplifier with a bonus: included Add On Instructions (AOIs) for the Rockwell ControlLogix and CompactLogix family of programmable logic controllers. Send instructions directly from your PLC directly to SigmaLogic7 Compact…no other programming software is required.
For firsthand info on configuring SigmaLogic7 with Rockwell PLCs, view our Quick Start Video Library on YouTube.
TemplateWeb
Models & Ratings
SigmaLogic-7-Compact - Overview
100V Input
|
Rated Output
|
|
|---|---|
| SGD7S-R70FQ0A000F51 | 50W |
| SGD7S-R90FQ0A000F51 | 100W |
| SGD7S-2R1FQ0A000F51 | 200W |
| SGD7S-2R8FQ0A000F51 | 400W |
200V Input
|
Rated Output
|
|
|---|---|
| SGD7S-R70AQ0A000F51 | 50W |
| SGD7S-R90AQ0A000F51 | 100W |
| SGD7S-1R6AQ0A000F51 | 200W |
| SGD7S-2R8AQ0A000F51 | 400W |
| SGD7S-3R8AQ0A000F51 | 500W |
| SGD7S-5R5AQ0A000F51 | 750W |
| SGD7S-7R6AQ0A000F51 | 1.0kW |
| SGD7S-120AQ0A000F51 | 1.5kW |
| SGD7S-180AQ0A000F51 | 2.0kW |
| SGD7S-200AQ0A000F51 | 3.0kW |
| SGD7S-330AQ0A000F51 | 5.0kW |
| SGD7S-470AQ0A000F51 | 6.0kW |
| SGD7S-550AQ0A000F51 | 7.5kW |
| SGD7S-590AQ0A000F51 | 11kW |
| SGD7S-780AQ0A000F51 | 15kW |
200V Input with FT82 Option (Support SGM7D Motors)
|
Rated Output
|
|
|---|---|
| SGD7S-R70AQ0A000F82 | 50W |
| SGD7S-R90AQ0A000F82 | 100W |
| SGD7S-1R6AQ0A000F82 | 200W |
| SGD7S-2R8AQ0A000F82 | 400W |
| SGD7S-3R8AQ0A000F82 | 500W |
| SGD7S-5R5AQ0A000F82 | 750W |
| SGD7S-7R6AQ0A000F82 | 1.0kW |
| SGD7S-120AQ0A000F82 | 1.5kW |
| SGD7S-180AQ0A000F82 | 2.0kW |
| SGD7S-200AQ0A000F82 | 3.0kW |
| SGD7S-330AQ0A000F82 | 5.0kW |
| SGD7S-470AQ0A000F82 | 6.0kW |
| SGD7S-550AQ0A000F82 | 7.5kW |
| SGD7S-590AQ0A000F82 | 11kW |
| SGD7S-780AQ0A000F82 | 15kW |
400V Input
|
Rated Output
|
|
|---|---|
| SGD7S-1R9DQ0B000F51 | 500W |
| SGD7S-3R5DQ0B000F51 | 1.0kW |
| SGD7S-5R4DQ0B000F51 | 1.5kW |
| SGD7S-8R4DQ0B000F51 | 2.0kW |
| SGD7S-120DQ0B000F51 | 3.0kW |
| SGD7S-170DQ0B000F51 | 5.0kW |
| SGD7S-210DQ0B000F51 | 6.0kW |
| SGD7S-260DQ0B000F51 | 7.5kW |
| SGD7S-280DQ0B000F51 | 11kW |
| SGD7S-370DQ0B000F51 | 15kW |
Node: dxpprd02:8080




























