SGMXJ
Breadcrumb
Navigation Menu
SGMXJ
SGMXJ
SGMXJ Sigma-X

50W – 750W, Medium Inertia Rotary Servo Motors
The SGMXJ was designed to maximize responsiveness in applications where precise load matching is critical. This family of medium-inertia rotary servo motors was created with low-capacity applications in mind, yet it can respond with rated speeds to 3000rpm (7000rpm max speed) and rated torque up to 8.36Nm when the application requires it. 26-bit absolute encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Models & Ratings
SGMXJ - Overview
200V, 26-bit Encoder with Battery | Batteryless Encoder
200V Input (26-bit encoder)
|
Rated Output
|
Options
|
|
|---|---|---|
| SGMXJ-A5AWA61A2 | 50W | No Options |
| SGMXJ-A5AWA6CA2 | 50W | 24V Brake |
| SGMXJ-A5AWA6EA2 | 50W | 24V Brake, Oil Seal |
| SGMXJ-A5AWA6SA2 | 50W | Oil Seal |
| SGMXJ-01AWA61A2 | 100W | No Options |
| SGMXJ-01AWA6CA2 | 100W | 24V Brake |
| SGMXJ-01AWA6EA2 | 100W | 24V Brake, Oil Seal |
| SGMXJ-01AWA6SA2 | 100W | Oil Seal |
| SGMXJ-C2AWA61A2 | 150W | No Options |
| SGMXJ-C2AWA6CA2 | 150W | 24V Brake |
| SGMXJ-C2AWA6EA2 | 150W | 24V Brake, Oil Seal |
| SGMXJ-C2AWA6SA2 | 150W | Oil Seal |
| SGMXJ-02AWA61A2 | 200W | No Options |
| SGMXJ-02AWA6CA2 | 200W | 24V Brake |
| SGMXJ-02AWA6EA2 | 200W | 24V Brake, Oil Seal |
| SGMXJ-02AWA6SA2 | 200W | Oil Seal |
| SGMXJ-04AWA61A2 | 400W | No Options |
| SGMXJ-04AWA6CA2 | 400W | 24V Brake |
| SGMXJ-04AWA6EA2 | 400W | 24V Brake, Oil Seal |
| SGMXJ-04AWA6SA2 | 400W | Oil Seal |
| SGMXJ-06AWA61A2 | 600W | No Options |
| SGMXJ-06AWA6CA2 | 600W | 24V Brake |
| SGMXJ-06AWA6EA2 | 600W | 24V Brake, Oil Seal |
| SGMXJ-06AWA6SA2 | 600W | Oil Seal |
| SGMXJ-08AWA61A2 | 750W | No Options |
| SGMXJ-08AWA6CA2 | 750W | 24V Brake |
| SGMXJ-08AWA6EA2 | 750W | 24V Brake, Oil Seal |
| SGMXJ-08AWA6SA2 | 750W | Oil Seal |
200V Input (Batteryless)
|
Rated Output
|
Options
|
|
|---|---|---|
| SGMXJ-A5AWA61A4 | 50W | Without Options |
| SGMXJ-A5AWA6CA4 | 50W | With Holding Brake (24 VDC) |
| SGMXJ-A5AWA6EA4 | 50W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-A5AWA6SA4 | 50W | With Oil Seal |
| SGMXJ-01AWA61A4 | 100W | Without Options |
| SGMXJ-01AWA6CA4 | 100W | With Holding Brake (24 VDC) |
| SGMXJ-01AWA6EA4 | 100W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-01AWA6SA4 | 100W | With Oil Seal |
| SGMXJ-C2AWA61A4 | 150W | Without Options |
| SGMXJ-C2AWA6CA4 | 150W | With Holding Brake (24 VDC) |
| SGMXJ-C2AWA6EA4 | 150W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-C2AWA6SA4 | 150W | With Oil Seal |
| SGMXJ-02AWA61A4 | 200W | Without Options |
| SGMXJ-02AWA6CA4 | 200W | With Holding Brake (24 VDC) |
| SGMXJ-02AWA6EA4 | 200W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-02AWA6SA4 | 200W | With Oil Seal |
| SGMXJ-04AWA61A4 | 400W | Without Options |
| SGMXJ-04AWA6CA4 | 400W | With Holding Brake (24 VDC) |
| SGMXJ-04AWA6EA4 | 400W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-04AWA6SA4 | 100W | With Oil Seal |
| SGMXJ-06AWA61A4 | 650W | Without Options |
| SGMXJ-06AWA6CA4 | 650W | With Holding Brake (24 VDC) |
| SGMXJ-06AWA6EA4 | 650W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-08AWA61A4 | 750W | Without Options |
| SGMXJ-08AWA6CA4 | 750W | With Holding Brake (24 VDC) |
| SGMXJ-08AWA6EA4 | 750W | With Oil Seal / With holding brake (24 VDC) |
| SGMXJ-08AWA6SA4 | 750W | With Oil Seal |
Node: dxpprd02:8080


























