SGMXJ
Breadcrumb
Navigation Menu
SGMXJ
SGMXJ
SGMXJ Sigma-X

50W – 750W, Medium Inertia Rotary Servo Motors
The SGMXJ was designed to maximize responsiveness in applications where precise load matching is critical. This family of medium-inertia rotary servo motors was created with low-capacity applications in mind, yet it can respond with rated speeds to 3000rpm (7000rpm max speed) and rated torque up to 8.36Nm when the application requires it. 26-bit absolute encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
2D Drawings
Showing 1 to 12 of 12 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-A5/01/C2 900-264-484![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-A5/01/C2 900-264-485![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-02/04/06 900-264-486![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-02/04/06 900-264-487![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-08 900-264-488![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-08 900-264-489![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-A5/01/C2 900-271-964![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-02/04/06 900-271-965![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-08 900-271-966![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-A5/01/C2 900-272-571![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-02/04/06 900-272-572![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXJ-08 900-272-573![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
Showing 1 to 12 of 12 entries.