FP605
Breadcrumb
Navigation Menu
Products
FP605
FP605
FP605 - YAIALL
![](https://www.yaskawa.com/documents/20197/8411761/fp605-200x150.png/500b90c9-647d-47a0-8b5a-c964eb92d071?version=1.0&t=1647275403329)
3 - 600 HP
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
TemplateWeb
Features
FP605 - Overview
The FP605 is a flexible, sustainable, easy-to-use industrial fan and pump drive.
Drives for Every Environment
- IP20/UL Type 1
- IP55/UL Type 12
- IP55/Type 12 with Switch
- IP20/Protected Chassis
- IP55/UL Type 12 Backside
Flexible Solution
- -10°C to +60°C ambient*
- Side-by-side mounting*
- UL Type 1 End cap kits for IP20/Protected Chassis drives
- External heatsink mounting (UL Type 1 and UL Type 12)
- Compatible with all major network communication protocols
Sustainable
- 10-year maintenance-free operation
- Compliance with global certifications and standards
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Embedded STO functional safety maximizes production uptime
- Conformal coating for circuit board protection
Quick and Easy Set-Up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
Simple Operation
- High visibility status ring
- 32-character keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
Advanced Pump Control
- Fast and easy pump setup
- Easy-to-understand pump terminology
- Application presets for faster commissioning
- Advanced pump protection features
- Contactor multiplexing for pump systems
*See technical manual for details on required derating
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.