L1000A Drive
Breadcrumb
Navigation Menu
L1000A Drive
L1000A Drive
L1000A - YAIMOB

2 - 500 HP
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000A Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations.
TemplateWeb
Network Communications
L1000A Drive - Options
| Network Communications Option | Option Card # & Mounting Location |
Support Files |
|---|---|---|
| CANopen Network...This option complies with the CANopen protocol specifications. The allows for CANopen communications up to 1Mbps communication speeds. The CANopen option allows the user to operate the drive, monitor the status, and change parameters from a CANopen master device. |
SI-S3
CN5-A |
|
| EtherNet/IP... This option complies with the EtherNet/IP protocol specification. This allows for communication over 10/100 Mbps Ethernet networks. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via EtherNet/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. | SI-EN3 CN5-A |
Installations Manual Technical Manual EDS File Tag Generator Faceplate |
| EtherNet/IP with DLR...This option complies with the EtherNet/IP protocol specification. This allows for communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, device level ring (DLR) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via EtherNet/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. | SI-EN3D CN5-A |
|
| Dual Port Modbus TCP/IP This option complies with the Modbus TCP/IP protocol specification. This allows for Modbus communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, rapid spanning tree protocol (RSTP) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via Modbus TCP/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. This option supports up to 10 simultaneous PLC/PC connections. |
SI-EM3D CN5-A |
|
| Modbus TCP/IP...This option complies with the Modbus TCP/IP protocol specification. This allows for Modbus communication over 10/100 Mbps Ethernet networks. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via Modbus TCP/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. This option supports up to 10 simultaneous PLC/PC connections. | SI-EM3 CN5-A |
Installation Manual Technical Manual |
Node: dxpprd01:8080


























