L1000A Drive
Breadcrumb
Navigation Menu
L1000A Drive
L1000A Drive
L1000A - YAIMOB

2 - 500 HP
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000A Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations.
TemplateWeb
Specifications
L1000A Drive - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% Overload for 60 sec. (Heavy Duty) |
| Output Frequency | 0~120 HZ |
| Control Methods | Open Loop Current Vector Control, V/f Control, Flux Vector Control, PM Flux Vector Control |
| Protective Design | IP20/IP00 with top cover |
| Global Certification | CE, UL, CUL, CAN/CSA-B44.1/ASME-17.5 |
| Available I/O | (8) multi-function digital inputs (2) multi-function +/- analog inputs (3) multi-function relay output (2) multi-function photo-coupler outputs (2) multi-function +/- Vdc analog outputs (1) fault relay (2) safe disable inputs (1) safety electronic device monitor |
| Network Communication | Standard: RS-422/485 MODBUS 115.2 kbps Optional: CANopen, and more |
| Keypad Operator | Standard multi-lingual, full-text remote LCD Copy function |
Node: dxpprd02:8080


























