
L1000A Drive
Models & Ratings
200V Class | 400V Class | 600V Class
200V Class, 3-Phase
Drive Model Number1 | Rated Output Current (Amps)3 | Nominal HP2 | Standard Enclosure |
---|---|---|---|
CIMR-LU2A0008 | 8 | 2 | IP00 with top cover |
CIMR-LU2A0011 | 11 | 3 | |
CIMR-LU2A0014 | 14 | 3 | |
CIMR-LU2A0018 | 17.5 | 5 | |
CIMR-LU2A0025 | 25 | 7.5 | IP00 with top cover |
CIMR-LU2A0033 | 33 | 10 | |
CIMR-LU2A0047 | 47 | 15 | |
CIMR-LU2A0060 | 60 | 20 | IP00 with top cover |
CIMR-LU2A0075 | 75 | 25 | |
CIMR-LU2A0085 | 85 | 30 | |
CIMR-LU2A0115 | 115 | 40 | IP00 with top cover |
CIMR-LU2A0145 | 145 | 50 | |
CIMR-LU2A0180 | 180 | 60 | |
CIMR-LU2A0215 | 215 | 75 | IP00 |
CIMR-LU2A0283 | 283 | 100 | |
CIMR-LU2A0346 | 346 | 125 | IP00 |
CIMR-LU2A0415 | 415 | 150 |
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
400V Class, 3-Phase
Drive Model Number1 | Rated Output Current (Amps)3 | Nominal HP2 | Standard Enclosure |
---|---|---|---|
CIMR-LU4A0005 | 4.8 | 3 | IP00 with top cover |
CIMR-LU4A0006 | 5.5 | 3 | |
CIMR-LU4A0007 | 7.2 | 5 | |
CIMR-LU4A0009 | 9.2 | 5 | IP00 with top cover |
CIMR-LU4A0015 | 14.8 | 7.5 | |
CIMR-LU4A0018 | 18 | 10 | |
CIMR-LU4A0024 | 24 | 15 | IP00 with top cover |
CIMR-LU4A0031 | 31 | 20 | |
CIMR-LU4A0039 | 39 | 25-30 | |
CIMR-LU4A0045 | 45 | 25-30 | IP00 with top cover |
CIMR-LU4A0060 | 60 | 40 | |
CIMR-LU4A0075 | 75 | 50-60 | |
CIMR-LU4A0091 | 91 | 50-60 | IP00 with top cover |
CIMR-LU4A0112 | 112 | 75 | |
CIMR-LU4A0150 | 150 | 100 | |
CIMR-LU4A0180 | 180 | 125-150 | IP00 |
CIMR-LU4A0216 | 216 | 150 | IP00 |
CIMR-LU4A0260 | 260 | 200 | IP00 |
CIMR-LU4A0304 | 304 | 250 | IP00 |
CIMR-LU4A0370 | 370 | 300 | IP00 |
CIMR-LU4A0450 | 450 | 350 | IP00 |
CIMR-LU4A0605 | 605 | 400-450-500 | IP00 |
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
600V Class, 3-Phase
Drive Model Number1 | Rated Output Current (Amps)3 | Nominal HP2 | Standard Enclosure |
---|---|---|---|
CIMR-LU5A0003 | 3.5 | 2 | IP00 with top cover |
CIMR-LU5A0004 | 4.1 | 3 | |
CIMR-LU5A0006 | 6.3 | 5 | |
CIMR-LU5A0010 | 9.8 | 7.5 | IP00 with top cover |
CIMR-LU5A0013 | 12.5 | 10 | |
CIMR-LU5A0017 | 17 | 15 | |
CIMR-LU5A0022 | 22 | 20 | IP00 with top cover |
CIMR-LU5A0027 | 27 | 25 | |
CIMR-LU5A0032 | 32 | 25-30 | |
CIMR-LU5A0041 | 41 | 40 | IP00 with top cover |
CIMR-LU5A0052 | 52 | 50-60 | |
CIMR-LU5A0062 | 62 | 50-60 | |
CIMR-LU5A0077 | 77 | 75 | IP00 with top cover |
CIMR-LU5A0099 | 99 | 100 | |
CIMR-LU5A0130 | 130 | 125 | IP00 |
CIMR-LU5A0172 | 172 | 150 | |
CIMR-LU5A0200 | 200 | 200 | IP00 |
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
Node: lr1
|