EtherNet-IP
Breadcrumb
Navigation Menu
EtherNet-IP
EtherNet-IP
EtherNet-IP HVAC - YAI
-
EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
-
EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
-
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
Overview
ODVA
Videos
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
TemplateWeb
EDS Files
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EDS Files for SI-EN3 and SI-EN3/V Version 1.11. (UTC00028x with firmware VST904106) EtherNet/IP for GA800, GA500, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_11 5.9MBRev Date:06/25/2021
|
5.9MB
|
06/25/2021 | |
EDS Files for SI-EN3 and SI-EN3/V Version 1.12. (UTC00028x with firmware VST904108) EtherNet/IP for GA800, GA500, FP605, HV600, A1000, A1000 600V, iQpump1000, P1000, U1000, V1000, Z1000, and MV1000 Drives EDS_AFD_SI-EN3_ENET_v1_12 7.2MBRev Date:06/22/2022
|
7.2MB
|
06/22/2022 | |
EtherNet/IP EDS file revision 2.002 for SI-EN3D and SI-EN3D/V. Option card revision 2.002/firmware version VST800341 or greater. EDS_AFD_SI-EN3D_ENET_V2_002 712KBRev Date:07/01/2014
|
712KB
|
07/01/2014 | |
EtherNet/IP EDS file revision 2.003 for SI-EN3D and SI-EN3D/V. Option card revision 2.003/firmware version VST800342 or greater. EDS_AFD_SI-EN3D_ENET_V2_003 635KBRev Date:08/19/2014
|
635KB
|
08/19/2014 | |
EtherNet/IP EDS file revision 2.004 for SI-EN3D and SI-EN3D/V. Option card revision 2.004/firmware version VST800343 or greater. EDS_AFD_SI-EN3D_ENET_V2_004 1.0MBRev Date:01/09/2015
|
1.0MB
|
01/09/2015 | |