E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for E7 Drive Wiring IG.E7.03 1019KBRev Date:10/18/2007
|
1019KB
|
10/18/2007 | |
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543 353KBRev Date:04/04/2002
|
353KB
|
04/04/2002 | |
Specification Section 15172 Variable Frequency Drives SG.E7.01 101KBRev Date:07/18/2007
|
101KB
|
07/18/2007 | |
Technical Manual for Drive Simulator TM.AFD.07 1.3MBRev Date:05/12/2003 |
1.3MB
|
05/12/2003 | |
E7 Drive User Manual TM.E7.01 5.1MBRev Date:08/01/2008
|
5.1MB
|
08/01/2008 | |