E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Showing 11 to 20 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-E7U4185 and 4220 DD.E7.FR14.N1.01 222KB 5.5MB 1.3MBRev Date:08/01/2008
|
222KB
5.5MB 1.3MB |
08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 15 IP00 (for CIMR-E7U4300) DD.E7.FR15.IP00.01 300KB 4.1MBRev Date:06/06/2005
|
300KB
4.1MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-E7U4300 DD.E7.FR15.N1.01 8.6MB 309KB 2.0MBRev Date:08/01/2008
|
8.6MB
309KB 2.0MB |
08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-E7U23P7 to 25P5, 42P2 to 45P5) DD.E7.FR2.N1.01 131KB 736KBRev Date:06/06/2005
|
131KB
736KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-E7U27P5, 47P5 to 4011) DD.E7.FR3A.N1.01 857KB 932KBRev Date:06/06/2005
|
857KB
932KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011) DD.E7.FR3B.N1.01 141KB 928KBRev Date:06/06/2005
|
141KB
928KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018) DD.E7.FR4A.N1.01 799KB 119KBRev Date:06/06/2005
|
799KB
119KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015) DD.E7.FR4B.N1.01 119KB 1.3MBRev Date:06/06/2005
|
119KB
1.3MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018) DD.E7.FR4C.N1.01 120KB 823KBRev Date:06/06/2005
|
120KB
823KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022) DD.E7.FR5.IP00.01 114KB 744KBRev Date:06/06/2005
|
114KB
744KB |
06/06/2005 | |
Showing 11 to 20 of 38 entries.