E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Showing 21 to 30 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-E7U2022) DD.E7.FR5.N1.01 640KB 104KBRev Date:06/06/2005
|
640KB
104KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-E7U2030) DD.E7.FR6A.N1.01 802KB 132KBRev Date:06/06/2005
|
802KB
132KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-E7U4024 and 4030 DD.E7.FR6B.N1.01 858KB 754KBRev Date:06/06/2005
|
858KB
754KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 IP00 for CIMR-E7U2037 DD.E7.FR7.IP00.01 181KB 1.2MBRev Date:06/06/2005
|
181KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-E7U2037 DD.E7.FR7.N1.01 1.0MB 167KBRev Date:06/06/2005
|
1.0MB
167KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 8 IP00 for CIMR-E7U2045 DD.E7.FR8.IP00.01 182KB 1.2MBRev Date:06/06/2005
|
182KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 8 NEMA Type 1/IP20 for CIMR-E7U2045 DD.E7.FR8.N1.01 1.0MB 169KBRev Date:06/06/2005
|
1.0MB
169KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-E7U4037) DD.E7.FR9A.N1.01 840KB 133KBRev Date:06/06/2005
|
840KB
133KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-E7U4045 and 4055) DD.E7.FR9B.N1.01 133KB 812KBRev Date:06/06/2005
|
133KB
812KB |
06/06/2005 | |
Dimension Drawings for E7 Drives, Containing all Frame Sizes for N1 and IP00 Enclosures DD.E7.FRXX.XXXX.XX 6.5MBRev Date:05/11/2010
|
6.5MB
|
05/11/2010 | |
Showing 21 to 30 of 38 entries.