E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? Posted Date: 06/12/2014
|
06/12/2014 | |
RR -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
RH -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
PF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
OV -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.