P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Mechanical-2D
Showing 31 to 40 of 41 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 drive Frame Size 7 IP00 for CIMR-P7U2037 DD.P7.FR7.IP00.01 1.2MB 180KBRev Date:06/06/2005
|
1.2MB
180KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 8 IP00 for CIMR-P7U2045 DD.P7.FR8.IP00.01 182KB 1.2MBRev Date:06/06/2005
|
182KB
1.2MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-P7U4037) DD.P7.FR9A.N1.01 132KB 821KBRev Date:06/06/2005
|
132KB
821KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-P7U4045 and 4055) DD.P7.FR9B.N1.01 133KB 789KBRev Date:06/06/2005
|
133KB
789KB |
06/06/2005 | |
Operator Drawing P7C Drive DO.P7C.01 85KB 156KB 413KBRev Date:08/24/2004 |
85KB
156KB 413KB |
08/24/2004 | |
Dimensions S5552 P7 Nema 1 208/240v .5 - 25 hp 480v .5 - 30 hp, CIMR-P7U20P4 thru 2018, CIMR-P7U40P4 thru 4018 S5552 190KBRev Date:01/15/2004
|
190KB
|
01/15/2004 | |
Dimensions S5553 P7 Nema 1 208/240v 30 - 40 hp 480v 40 - 100 hp, CIMR-P7U2022 thru 4055 S5553 153KBRev Date:01/15/2004
|
153KB
|
01/15/2004 | |
Dimensions S5554 P7 Protected Chassis 208/240v 50 - 150 hp 480v 125 - 250 hp, CIMR-P7U2037 thru 4160 S5554 155KBRev Date:01/15/2004
|
155KB
|
01/15/2004 | |
Dimensions S5555 P7 Protected Chassis 480v 300 - 500 hp, CIMR-P7U4185 thru 4300 S5555 144KBRev Date:01/15/2004
|
144KB
|
01/15/2004 | |
Dimension for Remote Mounted Digital Operator Cutout for F7, G7, P7, E7 drives UDM00120 287KB 0KB 90KBRev Date:08/14/2009
|
287KB
0KB 90KB |
08/14/2009 | |
Showing 31 to 40 of 41 entries.