P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01 98KB 6.6MB 133KBRev Date:08/20/2004
|
98KB
6.6MB 133KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO 103KB 8.0MB 144KBRev Date:08/20/2004
|
103KB
8.0MB 144KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01 99KB 10.6MB 136KBRev Date:08/20/2004
|
99KB
10.6MB 136KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO 108KB 12.5MB 143KBRev Date:08/20/2004
|
108KB
12.5MB 143KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01 87KB 114KB 1.5MBRev Date:08/20/2004
|
87KB
114KB 1.5MB |
08/20/2004 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |