P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI

5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
The P7 Drive is a legacy product no longer promoted in the Americas.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? Posted Date: 09/16/2013
|
09/16/2013 | |
|
When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. Posted Date: 08/31/2012
|
08/31/2012 | |
|
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
|
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? Posted Date: 03/14/2006
|
03/14/2006 | |
|
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
|
What are some counter-measures to reduce harmonics created by AC drives? Posted Date: 06/08/2007
|
06/08/2007 | |
|
UV3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UV2 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UV1 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UL3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? Posted Date: 06/12/2014
|
06/12/2014 | |
|
RR -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
RH -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
PF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OV -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OPR - Fault Code Description Posted Date: 02/17/2016
|
02/17/2016 | |
|
OL3 -- Fault Code Description Posted Date: 06/21/2010
|
06/21/2010 | |
|
OH4 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OH3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
How to program HOA for P7 drive? Posted Date: 07/17/2012
|
07/17/2012 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























