F7 Drive
Breadcrumb
Navigation Menu
F7 Drive
F7 Drive
F7 Drive - YAI
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
Mechanical-2D
Showing 11 to 20 of 44 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for F7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-F7U20P4 to 22P2 and 40P4 to 41P5 DD.F7.FR1.N1.01 599KB 109KBRev Date:05/13/2003
|
599KB
109KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 10 IP00 (for CIMR-F7U2055 to 2075, 4075 to 4090) DD.F7.FR10.IP00.01 1.2MB 222KBRev Date:05/13/2003
|
1.2MB
222KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-F7U2055, 2075, 4075 and 4090) DD.F7.FR10.N1.01 1.0MB 282KBRev Date:07/15/2003
|
1.0MB
282KB |
07/15/2003 | |
Dimension Drawing for F7 drive Frame Size 11 IP00 (for CIMR-F7U2090, 4110 to 4132) DD.F7.FR11.IP00.01 254KB 2.7MBRev Date:07/07/2003
|
254KB
2.7MB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-F7U2090, 4110 and 4132 DD.F7.FR11.N1.01 2.6MB 236KBRev Date:07/07/2003
|
2.6MB
236KB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 12 IP00 (for CIMR-F7U2110) DD.F7.FR12.IP00.01 2.8MB 238KBRev Date:09/16/2003
|
2.8MB
238KB |
09/16/2003 | |
Dimension Drawing for F7 drive Frame Size 13 IP00 for CIMR-F7U4160 DD.F7.FR13.IP00.01 2.9MB 239KBRev Date:07/07/2003
|
2.9MB
239KB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-F7U4160 DD.F7.FR13.N1.01 231KB 2.9MBRev Date:07/07/2003
|
231KB
2.9MB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 14 IP00 (for CIMR-F7U4185 and 4220) DD.F7.FR14.IP00.01 235KB 2.8MBRev Date:09/16/2003
|
235KB
2.8MB |
09/16/2003 | |
Dimension Drawing for F7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-F7U4185 and 4220 DD.F7.FR14.N1.01 1.2MB 5.3MB 221KBRev Date:08/08/2008
|
1.2MB
5.3MB 221KB |
08/08/2008 | |
Showing 11 to 20 of 44 entries.