F7 Drive
Breadcrumb
Navigation Menu
F7 Drive
F7 Drive
F7 Drive - YAI
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004
|
88KB
1.8MB 126KB |
04/26/2004 | |
Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D DD.AFD.129.01 99KB 299KB 770KBRev Date:04/26/2005
|
99KB
299KB 770KB |
04/26/2005 | |
Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D DD.AFD.130.01 783KB 299KB 95KBRev Date:04/26/2005
|
783KB
299KB 95KB |
04/26/2005 | |
Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D DD.AFD.131.01 299KB 780KB 94KBRev Date:04/26/2005
|
299KB
780KB 94KB |
04/26/2005 | |
Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D DD.AFD.132.01 806KB 97KB 333KBRev Date:04/26/2005
|
806KB
97KB 333KB |
04/26/2005 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |