G2 GPD502 Drive
Breadcrumb
Navigation Menu
G2 GPD502 Drive
G2 GPD502 Drive
G2 GPD502 Drive - YAI
The G2 GPD502 was a high performance pulse width modulated design which generated a sine-coded, adjustable voltage/frequency three phase output for complete speed control of any conventional squirrel cage induction motor.
TemplateWeb
Manuals
Showing 11 to 20 of 24 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Operator Control, Panel Mount OCP external mount 2Y25-0284 222KBRev Date:04/18/1999 |
222KB
|
04/18/1999 | |
Master Ratio Module 2Y25-0285 465KBRev Date:04/18/1999 |
465KB
|
04/18/1999 | |
Up/Down Setter external mount 2Y25-0286 257KBRev Date:04/18/1999 |
257KB
|
04/18/1999 | |
Remote Operator Station for 2-Wire Control 2Y25-0289 148KBRev Date:04/18/1999 |
148KB
|
04/18/1999 | |
Remote Operator Station for 3-Wire Control for G2 and H2 Drive 2Y25-0290 153KBRev Date:04/18/1999 |
153KB
|
04/18/1999 | |
Auxiliary Potentiometer Cards integral mount; 4 types 2Y25-0291 191KBRev Date:04/18/1999
|
191KB
|
04/18/1999 | |
Technical Manual for GPD 502 TM4240 6.5MBRev Date:04/18/1999 |
6.5MB
|
04/18/1999 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Varispeed-616G2: 200V 18.5 to 37kW TOE-S616-11.3 3.4MBRev Date:03/01/1991 |
3.4MB
|
03/01/1991 | |
Varispeed-616G2: 400V 18.5 to 55kW TOE-S616-11.4 3.5MBRev Date:11/01/1990 |
3.5MB
|
11/01/1990 | |
Showing 11 to 20 of 24 entries.