P5 Drive 600 Volt
Breadcrumb
Navigation Menu
P5 Drive 600 Volt
P5 Drive 600 Volt
P5 Drive 600 Volt - YAI
600 V, 125-200 HP; NEMA 1 enclosure 2-200 HP
The P5 Drive 600 volt dedicated AC drive for fan and pump applications for installations with input power requirements of 600VAC. The drive was available in ratings to 200 HP at 600VAC. Units included n English/French-language keypad and display as well as a network communications port with optional interface cards for Johnson Controls Metasys N2, Lonworks, ModBus RS485, Siemens-APOGEE and DeviceNet.
The A1000 600V drive is the replacement for the P5 600V drive series. Please consult your local sales representative for further details. This product may be also labeled GPD605/P5.
The P5 Drive 600 Volt / G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Showing 1 to 13 of 13 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Six-Step Software 2Y25-0436 16KBRev Date:02/17/1997 |
16KB
|
02/17/1997 | |
GPD 505V-XXXXDB 6-Step Software 30 HP Units 2Y25-0447 69KBRev Date:04/18/1999 |
69KB
|
04/18/1999 | |
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543 353KBRev Date:04/04/2002
|
353KB
|
04/04/2002 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section One PP.P5G5.01.Troubleshoot 720KBRev Date:06/11/2003
|
720KB
|
06/11/2003 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Two PP.P5G5.02.Troubleshoot 401KBRev Date:06/11/2003
|
401KB
|
06/11/2003 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Three PP.P5G5.03.Troubleshoot 499KBRev Date:06/11/2003
|
499KB
|
06/11/2003 | |
Technical Manual for InverterWin 3.0 software TM.IW.01 752KBRev Date:06/26/2003 |
752KB
|
06/26/2003 | |
Technical Manual for GPD506/P5 Drive TM4506 4.0MBRev Date:09/01/2002 |
4.0MB
|
09/01/2002 | |
Technical Manual Start Up Instructions for GPD506/P5 C21 Bypass TM4506.10 139KBRev Date:11/01/2001 |
139KB
|
11/01/2001 | |
Technical Manual for GPD 506/P5 Drive , French Canadian TM4506FC 3.5MBRev Date:04/01/2002 |
3.5MB
|
04/01/2002 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Varispeed-616PC5/P5 Manual do Usuario YEA-TOP-S616-12 828KBRev Date:10/01/1997 |
828KB
|
10/01/1997 | |
Varispeed-616PC5/P5 Manual del usuatio YEA-TOS-S616.12 1.0MBRev Date:10/01/1997 |
1.0MB
|
10/01/1997 | |
Showing 1 to 13 of 13 entries.