P5 GPD506 Drive
Breadcrumb
Navigation Menu
Products
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 1 C21-001 188KB 252KBRev Date:05/20/2002 |
188KB
252KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 2 C21-002 332KB 249KBRev Date:05/20/2002 |
332KB
249KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 1 C21-00-F1 270KB 226KBRev Date:05/20/2002 |
270KB
226KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 2 C21-00-F2 410KB 356KBRev Date:05/20/2002 |
410KB
356KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 1 C21-12PULSE-1 145KB 150KBRev Date:05/20/2002 |
145KB
150KB |
05/20/2002 | |
Node: dxpprd01:8080