P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 1 C21-H001 520KB 453KBRev Date:05/20/2002 |
520KB
453KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 2 C21-H002 346KB 261KBRev Date:05/20/2002 |
346KB
261KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 1 C21-H00-F1 393KB 407KBRev Date:05/20/2002 |
393KB
407KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 2 C21-H00-F2 656KB 677KBRev Date:05/20/2002 |
656KB
677KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 1 C21-HOT1 474KB 529KBRev Date:05/20/2002 |
474KB
529KB |
05/20/2002 | |