P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 w/SoftStarter Bypass - Sheet 2 C21SOFTSTARTSH2 260KB 438KBRev Date:05/20/2002 |
260KB
438KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer, Wall Mount - Sheet 1 C21-ST1 312KB 344KBRev Date:05/20/2002 |
312KB
344KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer, Wall Mount - Sheet 2 C21-ST2 266KB 348KBRev Date:05/20/2002 |
266KB
348KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer Floor Mount - Sheet 1 C21-ST-F1 283KB 246KBRev Date:05/20/2002 |
283KB
246KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge & Auto Transfer Floor Mount - Sheet 2 C21-ST-F2 425KB 368KBRev Date:05/20/2002 |
425KB
368KB |
05/20/2002 | |