DriveWorksEZ Software
Breadcrumb
Navigation Menu
DriveWorksEZ Software
DriveWorksEZ Software
DriveWorksEZ Industrial-YAI
AC Drive Software Customization & Programming Tool
DriveWorksEZ® (DWEZ) is a software tool that allows users to create custom logic and mathematical functions within selected Yaskawa AC drives, at no extra cost. By arranging function block icons in a visual flow chart, users can create application programs. Total drive and machine control are easily accessible with just a few mouse clicks. DriveWorksEZ offers user-friendly program monitoring, making start-up and troubleshooting fast and easy. It provides a "built-in PLC" that enables users to adapt and customize Yaskawa AC drives to their machine requirements in a quick and intuitive manner.
Supported drive series: GA800, GA500, A1000, V1000 and U1000.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWorksEZ Chapter 6 - Follower Reference Exercise and Additional Functions eLM.DWEZ.01.FollowerRef 60.6MBRev Date:07/01/2016
|
60.6MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 4 - Remote Connection eLM.DWEZ.01.Remote 26.4MBRev Date:07/01/2016
|
26.4MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 7 - Tank Level Control Exercise and Additional Functions eLM.DWEZ.01.TankLevel 59.7MBRev Date:07/01/2016
|
59.7MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 5 - Trolley Car Control Exercise eLM.DWEZ.01.TrolleyControl 15.5MBRev Date:07/01/2016
|
15.5MB
|
07/01/2016 | |
DriveWorksEZ 10 Basics eLM.DWEZ10.01.DWEZBasics 75.6MBRev Date:04/05/2024 Watch Video
|
75.6MB
|
04/05/2024 | |