V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
V7 High Frequency 800Hz Software Technical Manual Version for 230V/460V class 5.5/7.5kW TM.V7SW.026H 101KBRev Date:03/29/2005
|
101KB
|
03/29/2005 | |
V7 High Frequency 800Hz Software Technical Manual version for 230V/460V class 4.0kW or less TM.V7SW.026L 101KBRev Date:03/29/2005
|
101KB
|
03/29/2005 | |
V7 PID for Trim Control Software Technical Manual TM.V7SW.028 88KBRev Date:07/01/2004 |
88KB
|
07/01/2004 | |
V7 Traverse Software Technical Manual TM.V7SW.029 59KBRev Date:07/01/2004 |
59KB
|
07/01/2004 | |
V7 Decel Positioning Software Technical Manual TM.V7SW.030 46KBRev Date:12/02/2004 |
46KB
|
12/02/2004 | |