V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Manuals
Showing 16 to 20 of 28 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
V7 Enhanced PID Software Technical Manual TM.V7SW.039 147KBRev Date:07/01/2004 |
147KB
|
07/01/2004 | |
V7 Limit Switch Software Technical Manual TM.V7SW.041 47KBRev Date:07/01/2004 |
47KB
|
07/01/2004 | |
V7 Software DC Injection and Trim Control Technical Manual TM.V7SW.052 72KBRev Date:07/01/2004 |
72KB
|
07/01/2004 | |
V7 Software for 2 motor selection Technical Manual TM.V7SW.054 31KBRev Date:07/01/2004 |
31KB
|
07/01/2004 | |
V7 Enhanced 18.8A Current Rating Software Technical Manual Model 47P5 Only TM.V7SW.070 17KBRev Date:07/01/2004 |
17KB
|
07/01/2004 | |
Showing 16 to 20 of 28 entries.