MV1000 Drive
Breadcrumb
Navigation Menu
MV1000 Drive
MV1000 Drive
MV1000 Drive - YAIALL
175 - 16,000 HP
The MV1000 is a Medium Voltage (MV) AC drive that takes a generational leap in ease of application and installation. With Yaskawa's Smart Harmonics™ Technology input isolation transformer and 9 level output for 4kV drives (17 level line-to-line), the biggest traditional issues with the application of MV drives all but disappear.
The MV1000 is a compact, all-in-one package including (optional) input switchgear, ideal for new or retrofit installations.
TemplateWeb
Specifications
MV1000 Drive - Overview
|
Item
|
Specification
|
|---|---|
| Efficiency | 97% or better (at rated motor speed, 100% load) |
| Power Factor | Minimum 0.95 lag (at motor rated speed, 100% Load) |
| HP/Output Voltage Ranges |
200 - 2,750 HP @ 2.3 kV |
| Cooling Method | Forced air-cooling fan (with failure detection) |
| Ambient Operating Temperature | −5 to +40˚C (up to +50˚C with output current derate) 95% RH or less (no condensation) |
| Control Method | Open-loop vector control, Closed loop vector control, V/f control (for multiple motor operation), Closed loop vector control for SM (option) |
| Input Voltage Range | 2.3 kV -20% to +10%, 60Hz 3.3 kV -20% to +10%, 50/60Hz 4.16 kV -20% to +10%, 60Hz 6.6 kV -20% to +10%, 50/60Hz 11 kV -20% to +10%, 50/60Hz |
| Input Configuration | Integrated isolating transformer, with multi-pulse secondary using Smart Harmonics™ Technology (less than 2.5% THD, input current) |
| Output Configuration | Enhanced Cascaded H-Bridge, with two 5-level cells per phase, providing a 9-level output waveform for 4kV ratings |
| Overload Capacity | 100% Continuous 110% for 1 minute 120% for 15 Seconds |
| Freq. Control Range | 0.01 to 120 Hz |
| Freq. Control Accuracy | ±0.5% |
| Analog Input Resolution | 0.03 Hz |
| Accel/Decel Time | 0.0 to 6000 s |
| Speed Accuracy | ± 0.5% (open-loop vector control), ± 0.02% (closed loop vector control) |
| Torque Accuracy | ±5% (open-loop vector control), ±3% (closed loop vector control) |
| Momentary Power Loss | Max. 2 Seconds (UPS required for control power) |
| Main Control Functions | Torque Control, Droop control, Speed/Torque control switch, Momentary Power Loss, Speed Search, Overtorque detection, Toque limit, 17-Step speed (max), Accel/decel time switch, S-Curve accel/decel, 3-wire sequence, Auto-tuning (rotational, stationary), Dwell, Cooling fan on/off, Slip compensation, Torque compensation, Frequency jump, Upper/lower limits for frequency reference, DC Injection braking at start and stop, High slip braking, PID control (with sleep function), Energy Saving control, Modbus communications (RS485, max. 115.2 kbps), Fault retry |
| Digital Operator | Status display, Fault display, Parameter setting, Parameter reference |
| Protective Functions | Overcurrent, Overvoltage, Undervoltage, Output ground fault, Output open-phase, Overload, Cooling-fan error, Transformer overheat, Motor overheat, etc. |
| Communications (optional) | Any one of PROFIBUS-DP, DeviceNet, Ethernet, or ModbusTCP/IP can be installed |
| Input Transformer | Class H dry type, −5%/N/+5% tap, secondary multi-phase winding |
| Temperature Protection | Power cells: protected by thermistor for temperature Transformer: protected by PT100Ω |
| Storage Temperature | −20 to +60˚C (for very short term for shipment and handling) |
| Enclosure | NEMA Type 1 (IP40) - 12 GA Sheet Metal construction Front access for maintenance and component replacement Paint finish: 5Y7/1 Munsell semi-gloss Beige |
| Applicable Standards | UL, CSA, NEMA, IEEE, JIS, JEM, JEC |
Node: dxpprd01:8080



























