MV1000 Drive
Breadcrumb
Navigation Menu
MV1000 Drive
MV1000 Drive
MV1000 Drive - YAIALL
175 - 16,000 HP
The MV1000 is a Medium Voltage (MV) AC drive that takes a generational leap in ease of application and installation. With Yaskawa's Smart Harmonics™ Technology input isolation transformer and 9 level output for 4kV drives (17 level line-to-line), the biggest traditional issues with the application of MV drives all but disappear.
The MV1000 is a compact, all-in-one package including (optional) input switchgear, ideal for new or retrofit installations.
TemplateWeb
Models & Ratings
MV1000 Drive - Overview
2.3 kV | 3.3 kV | 4.16 kV | 6.6 kV | 11 kV
|
Drive Model Number
|
Nominal Capacity | Output Rating | |||
|---|---|---|---|---|---|
|
Motor Capacity (HP)
|
3.3 kV Output (kVA)
|
Rated Output Current (Amps)
|
Rated Output Voltage (V) |
Overload Ratings
|
|
|
CIMR-MV2UA6AA052E1ABA
|
200
|
220 |
52
|
Three-Phase: 2400 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UA6AA068E1ABA
|
300
|
280 |
68
|
||
|
CIMR-MV2UA6AA080E1ABA
|
350
|
330 |
80
|
||
|
CIMR-MV2UA6AA093E1ABA
|
400
|
390 |
93
|
||
|
CIMR-MV2UA6AA102E1ABA
|
450
|
420 |
102
|
Three-Phase: 2400 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UA6AA115E1ABA
|
500
|
480 |
115
|
||
|
CIMR-MV2UA6AA135E1ABA
|
600
|
560 |
135
|
||
|
CIMR-MV2UA6AA160E1ABA
|
700
|
670 |
160
|
||
|
CIMR-MV2UA6AA180E1ABA
|
800
|
750 |
180
|
Three-Phase: 2400 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UA6AA205E1ABA
|
900
|
850 |
205
|
||
|
CIMR-MV2UA6AA220E1ABA
|
1000
|
920 |
220
|
||
|
CIMR-MV2UA6AA280E1ABA
|
1250
|
1160 |
280
|
Three-Phase: 2400 V Sine wave, proportional to input voltage | 110% of rated output current for 60 sec. 120% of rated output current for 15 sec. |
|
CIMR-MV2UA6AA330E1ABA
|
1500
|
1370 |
330
|
||
|
CIMR-MV2UA6AA390E1ABA
|
1750
|
1620 |
390
|
||
|
CIMR-MV2UA6AA440E1ABA
|
2000
|
1820 |
440
|
Three-Phase: 2400 V Sine wave, proportional to input voltage | 110% of rated output current for 60 sec. 120% of rated output current for 15 sec. |
|
CIMR-MV2UA6AA505E1ABA
|
2250
|
2100 |
505
|
||
|
CIMR-MV2UA6AA550E1ABA
|
2500
|
2300 |
550
|
||
|
CIMR-MV2UA6AA600E1ABA
|
2750
|
2500 |
600
|
||
|
Drive Model Number
|
Nominal Capacity | Output Rating | |||
|---|---|---|---|---|---|
|
Motor Capacity (HP)
|
3.3 kV Output (kVA)
|
Rated Output Current (Amps)
|
Rated Output Voltage (V) |
Overload Ratings
|
|
|
CIMR-MV2UCA035ABA
|
175
|
200
|
35
|
Three-Phase: 3000 V or 3300 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UCA050ABA
|
250
|
285
|
50
|
||
|
CIMR-MV2UCA070ABA
|
400
|
400
|
70
|
||
|
CIMR-MV2UCA100ABA
|
500
|
570
|
100
|
||
|
CIMR-MV2UCA140ABA
|
750
|
800
|
140
|
Three-Phase: 3000 V or 3300 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UCA200ABA
|
1000
|
1150
|
200
|
||
|
CIMR-MV2UCA260ABA
|
1500
|
1500
|
260
|
||
|
CIMR-MV2UCA330ABA
|
2000
|
1900
|
330
|
||
|
CIMR-MV2UCA400ABA
|
2500
|
2300
|
400
|
Three-Phase: 3000 V or 3300 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UCA520ABA
|
3500
|
3000
|
520
|
||
|
CIMR-MV2UCA650ABA
|
4000
|
3700
|
650
|
||
|
Drive Model Number
|
Nominal Capacity | Output Rating | |||
|---|---|---|---|---|---|
|
Motor Capacity (HP)
|
4.16 kV Output (kVA)
|
Rated Output Current (Amps)
|
Rated Output Voltage (V) |
Overload Ratings
|
|
|
CIMR-MV2UD6DA039ABA
|
300
|
280
|
39
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA052ABA
|
400
|
375
|
52
|
||
|
CIMR-MV2UD6DA058ABA
|
450
|
420
|
58
|
||
|
CIMR-MV2UD6DA064ABA
|
500
|
460
|
64
|
||
|
CIMR-MV2UD6DA077ABA
|
600
|
550
|
77
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA093ABA
|
700
|
670
|
93
|
||
|
CIMR-MV2UD6DA102ABA
|
800
|
735
|
102
|
||
|
CIMR-MV2UD6DA115ABA
|
900
|
830
|
115
|
||
|
CIMR-MV2UD6DA125ABA
|
1000
|
900
|
125
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA155ABA
|
1250
|
1120
|
155
|
||
|
CIMR-MV2UD6DA190ABA
|
1500
|
1370
|
190
|
||
|
CIMR-MV2UD6DA220ABA
|
1750
|
1590
|
220
|
||
|
CIMR-MV2UD6DA250ABA
|
2000
|
1800
|
250
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA285ABA
|
2250
|
2050
|
285
|
||
|
CIMR-MV2UD6DA315ABA
|
2500
|
2270
|
315
|
||
|
CIMR-MV2UD6DA340ABA
|
2750
|
2500
|
340
|
||
|
CIMR-MV2UD6DA375ABA
|
3000
|
2700
|
375
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA440ABA
|
3500
|
3170
|
440
|
||
|
CIMR-MV2UD6DA505ABA
|
4000
|
3640
|
505
|
||
|
CIMR-MV2UD6DA575ABA
|
4500
|
4140
|
575
|
||
|
CIMR-MV2UD6DA625ABA
|
5000
|
4500
|
625
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA650ABA
|
5200
|
4680
|
650
|
||
|
CIMR-MV2UD6DA700ABA
|
5500
|
5040
|
700
|
||
|
CIMR-MV2UD6DA800ABA
|
6000
|
5760
|
800
|
||
|
CIMR-MV2UD6DA870ABA
|
7000
|
6120
|
870
|
Three-Phase: 4160 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UD6DA990ABA
|
8000
|
7130
|
990
|
||
|
CIMR-MV2UD6DAB20ABA
|
9000
|
8070
|
1120
|
||
|
CIMR-MV2UD6DAC35ABA
|
10000
|
8900
|
1235
|
||
|
CIMR-MV2UD6DAD50ABA
|
11000
|
9725
|
1350
|
||
|
CIMR-MV2UD6DAF25ABA
|
12000
|
10985
|
1525
|
||
|
Drive Model Number
|
Nominal Capacity | Output Rating | |||
|---|---|---|---|---|---|
|
Motor Capacity (HP)
|
6.6 kV Output (kVA)
|
Rated Output Current (Amps)
|
Rated Output Voltage (V) |
Overload Ratings
|
|
|
CIMR-MV2UF6FA035ABA
|
350
|
400
|
35
|
Three-Phase: 6000 V or 6600 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UF6FA050ABA
|
500
|
570
|
50
|
||
|
CIMR-MV2UF6FA070ABA
|
800
|
800
|
70
|
||
|
CIMR-MV2UF6FA100ABA
|
1250
|
1150
|
100
|
||
|
CIMR-MV2UF6FA140ABA
|
1750
|
1600
|
140
|
||
|
CIMR-MV2UF6FA200ABA
|
2500
|
2300
|
200
|
Three-Phase: 6000 V or 6600 V Sine wave, proportional to input voltage
|
110% of rated output current for 60 sec. 120% of rated output current for 15 sec.
|
|
CIMR-MV2UF6FA260ABA
|
3250
|
3000
|
260
|
||
|
CIMR-MV2UF6FA330ABA
|
4000
|
3800
|
330
|
||
|
CIMR-MV2UF6FA400ABA
|
5000
|
4600
|
400
|
||
|
CIMR-MV2UF6FA530ABA
|
6500
|
6000
|
520
|
||
|
CIMR-MV2UF6FA650ABA
|
8000
|
7500
|
650
|
||
|
Drive Model Number
|
Rated Output Current (Amps)
|
Motor Rating (HP)
|
Main Input Voltage Range
|
Standard Enclosure
|
|---|---|---|---|---|
| Contact Factory at 1-800-YASKAWA (927-5292) or 1-847-887-7457 | ||||
Node: dxpprd01:8080



























