MP2310iec
Breadcrumb
Navigation Menu
MP2310iec
MP2310iec
MP2310iec - YAIMOB

Up to 16 Axes
The MP2310iec was a multi-axis controller offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-II as the motion network
- 3 slots for option modules
- 4, 8, or 16 motion axes
The MP2310iec is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
System Components
MP2310iec - Options
Complete your machine controller by adding option modules, accessories, and software development environments listed here.
Download MPiec Hardware Manual (YAI-SIA-IEC-2)
MP2310iec Controller Base (3 option module slots)
| Part Number1 | Description |
|---|---|
| PMC-U-MP23104 | 4 axis, no option module |
| PMC-U-MP23108 | 8 axis, no option module |
| PMC-U-MP23116 | 16 axis, no option module |
- Mechatrolink II, EtherNet/IP and Modbus/TCP communications
Software
| Part Number1,2 | Description |
|---|---|
| PDE-U-IE_Sx | MotionWorks IEC Express |
| PDE-U-IE_Px | MotionWorks IEC Professional |
| PDE-U-OPCPx | MotionWorks IEC OPC Server |
- _: MotionWorks IEC Version
C : 1
2 : 2
3 : 3 - x: Number of Software Licenses
A : 1 (IEC Version 1& 2)
B : 5 (IEC Version 1& 2)
C : 10 (IEC Version 1& 2)
D : 20 (only for OPC Server)
E : Electronic Version (IEC Version 2 & 3)
H : Floating License for Pro Version (IEC Version 2 & 3)
Accessories
| Part Number | Description |
|---|---|
| JEPMC-OP2300 | Slot Cover |
| JEPMC-OP2300S-E | Panel Mounting Bracket (for screw mounting) |
| JEPMC-OP300 | DIN Rail Clips (2 per set) |
| JXSP-BA01 | Replacement Battery |
I/O Option Cards
| Part Number | Description |
Note |
|---|---|---|
| JAPMC-AN2300 | Analog Inputs (AI-01) | (8) channels; +/- 10V, 0-10V @ 16-bit resolution and 20kOhm input impedance or 0-20mA @ 15-bit resolution and 250kOhm input impedance |
| JAPMC-AN2310-E | Analog Outputs (AO-01) | (4) channels; +/- 10V @ 16-bit resolution; 5mA max load current or 0-10V @ 15-bit resolution; 5mA max load current |
| JAPMC-DO2300 | Digital Output Module (DO-01) | (64) 24VDC sinking outputs; 100mA/output |
| JAPMC-IO2300 | Digital I/O Module (LIO-01) | (16) 24VDC sinking or sourcing inputs; (16) 24VDC sinking outputs; 100mA/output; (1) Encoder Counter; A/B/C channels; differential; max frequency 4MHz; 60usec response time for digital input latch and 5usec for C channel latch |
| JAPMC-IO2301 | Digital I/O Module (LIO-02) | (16) 24VDC sinking or sourcing inputs; (16) 24VDC sourcing outputs; 100mA/output; (1) Encoder Counter; A/B/C channels; differential; max frequency 4MHz; 60usec response time for digital input latch and 5usec for C channel latch |
| JAPMC-IO2303 | Digital I/O Module (LIO-04) | (32) 24VDC sinking or sourcing inputs; (32) 24VDC sinking outputs; 100mA/output |
| JAPMC-IO2304 | Digital I/O Module (LIO-05) | (32) 24VDC sinking or sourcing inputs; (32) 24VDC sourcing outputs; 100mA/output |
| JAPMC-IO2305-E | Digital Multi-Function I/O Module (LIO-06) | (8) 24vdc digital inputs, sink or source; (8) 24 vdc digital outputs, sink or source, 100mA; (1) analog input, +/- 10v, 16-bit, 20kOhm; (1) analog output, +/- 10v, 16-bit, +/- 5mA max load current; (1) Encoder Counter; A/B/C channels; differential; max frequency 4MHz; 60usec response time for digital input latch and 1usec for C channel latch |
Option Card Cables (Pigtail)
| Part Number1 | Description |
|---|---|
| JEPMC-W6080-xx | (AI-01) |
| JEPMC-W6090-xx | (AO-01) |
| JEPMC-W2061-xx | (LIO-01/02) |
| JEPMC-W6060-xx | (LIO-04/05) |
| JEPMC-W2064-xx-E | (LIO-06) |
- xx: Cable Length
A5: 0.5 M
01: 1.0 M
03: 3.0 m
Mechatrolink II Cables
| Part Number | Description |
|---|---|
| JEPMC-W6003-A5 | 0.5 m |
| JEPMC-W6003-01 | 1.0 m |
| JEPMC-W6003-03 | 3.0 m |
| JEPMC-W6003-05 | 5.0 m |
| JEPMC-W6003-10 | 10.0 m |
| JEPMC-W6003-20 | 20.0 m |
Network Termination Resistor
| Part Number | Description |
|---|---|
| JEPMC-W6022 | Two (2) required to terminate ends of network (none included with MP2310iec) |
Node: dxpprd01:80



























