SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 511 to 520 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is there more information available on installing the SigmaWin+ USB driver for Sigma-5 amplifiers? Posted Date: 06/03/2014
|
06/03/2014 | |
Is there is a solution if a YTerm error is recieved when trying to download or Syntaxcheck an SMC program? The message box has the title "InitializeSyntaxChecker" ADODB Initialize, and the detail message is: Error 3706: "Provider cannot be found. It may not be installed properly." InCompressProgram. Posted Date: 06/25/2013
|
06/25/2013 | |
Is there information regarding DeviceNet Troubleshooting for the MP series products? Posted Date: 10/30/2001
|
10/30/2001 | |
Is there information available on replacing a Sigma-5 Mechatrolink ServoPack in a system controlled by an MPiec Series Controller without using MotionWorks IEC software? Posted Date: 09/23/2013
|
09/23/2013 | |
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
Is there a wiring example of an MP940 following a Sigma II SGDH servo master? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there a way to use Compass with a machine tool pendant? Posted Date: 05/21/2020
|
05/21/2020 | |
Is there a way to send comments to the controller so they can be viewed if the program is uploaded? Posted Date: 03/22/2001
|
03/22/2001 | |
Is there a way to see which lines a program is executing? Posted Date: 03/22/2001
|
03/22/2001 | |
Is there a way to perform an initialization without losing the parameter settings? Posted Date: 11/28/2005
|
11/28/2005 | |
Showing 511 to 520 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.